Non-Penetrating Peak Roof Mount 60-inch Mast and 34-inch Extra Pole, 2-pole Version, Galvanized Steel with Powder Coating

SKU HGX-PRM-2
QTY available 92
Quantity Price
1 + $373.99
Price $373.99

All Prices are in US Dollars and do not include duties



The L-com’s HGX-PRM-2 is a non-penetrating antenna peak roof mount which has strong and rugged design for antenna installations. The 2-pole version communication antenna mount has peak roof top mount with 60 inch center mast(HGX-PRM-1) and 34-inch extra arm(HGX-PRM-ARM). Our peak roof mount is designed for telecom installers, DIY installers, and satellite dish installers.

The HGX-PRM-2 communication antenna mount operates at windspeeds up to 50 Km/h or 31 MPH and survives at windspeeds up to 100 Km/h or 62 MPH. This non-anchoring roof mount has 60 inch pole and 34 inch pole to support more antennas. The 2-pole version peak roof mount is suitable for wireless internet providers, crypto enterprises, and commercial building owners.

This 2-pole version non-anchoring roof mount is made of galvanized steel and powder coated to withstand harsh weather and corrosion. This HGX-PRM-2 peak roof mount doesn’t need screws or anchors, which minimizes damage to the roofs. The non-penetrating antenna mount is used for peak roofs and is available with easy assembly instructions.

The L-com has the largest in-stock selection of non-penetrating antenna peak roof mount with same-day shipping for domestic and international orders. Our portfolio includes coaxial cable assemblies, connectors, adapters, NEMA rated enclosures, and an RF product line which includes antennas, amplifiers, passive, and active components. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the non-penetrating antenna peak roof mount as per your requirement.

Note: Ballast data should be determined by a local professional engineer. Adequate ballast material must be determined and provided by others.


Features
  • Easy assembly instructions
  • Contains peak roof mount and secondary arm
  • 5 ft tall center mast
  • Secondary arm of 2.75 ft
  • Powder coated galvanized steel
  • Operating windspeeds up to 50 KM/h (31 mph)
  • Survival windspeeds up to 100 KM/h (62 mph)
  • All assembly hardware included
  • Optional rubber mat for max surface tension/protection
  • Standard 16” x 8” cinder blocks (Not included)
  • 150-degree max angle for roof pitch

Application
  • De-centralized wireless networks (FreedomFi, Helium, POLLEN, XNET, MetaBlox, etc.)
  • Wireless or satellite antenna
  • Scientific and weather instrumentations
  • Security camera and instruments
  • Solar panel


Documents and Resources

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov